BP 21 S
Item number:
101057534
BP 21 S
Item number:
101057534
- -metal housing
- S-pole marked red
- Suitable for mounting on ferrous material
Ordering data
Product type description |
BP 21 S |
Article number (order number) |
101057534 |
EAN (European Article Number) |
4030661027227 |
eCl@ss number, version 12.0 |
27-27-40-02 |
eCl@ss number, version 11.0 |
27-27-01-03 |
eCl@ss number, version 9.0 |
27-27-01-03 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Gross weight |
167 g |
Mechanical data - Dimensions
Length of the actuator |
25 mm |
Width of the actuator |
35 mm |
Height of the actuator |
65 mm |
Product picture (catalogue individual photo)
Dimensional drawing actuator
EPLAN Produktgrafik
ID: 101057534
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 10:22