BPS 300

Item number: 101113734

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data

Ordering data

Product type description

BPS 300

Article number (order number)

101113734

EAN (European Article Number)

4030661022437

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

30 g

Mechanical data - Dimensions

Diameter of the actuator

30 mm

Width of the actuator

15 mm

Scope of delivery

Scope of delivery

1 pc Tamperproof screws


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 13:59