BPS 303 SS

Item number: 101141156

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • Suitable for food processing industry

Ordering data

Product type description

BPS 303 SS

Article number (order number)

101141156

EAN (European Article Number)

4030661121079

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Stainless steel

Gross weight

62 g

Mechanical data - Dimensions

Diameter of the actuator

37 mm

Width of the actuator

15 mm

Scope of delivery

Scope of delivery

1 pc Tamperproof screws


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 21:30