BS-H50-110-RKS

Item number: 153028034

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Roller lever thermoplastic - roller diameter 50 mm

Ordering data

Product type description

BS-H50-110-RKS

Article number (order number)

153028034

EAN (European Article Number)

4030661535920

eCl@ss number, version 12.0

27-27-06-12

eCl@ss number, version 11.0

27-27-06-12

eCl@ss number, version 9.0

27-27-06-12

ETIM number, version 7.0

EC001483

ETIM number, version 6.0

EC001483

General data

Material of the actuator

Stainless steel (V2A)

Gross weight

183 g

Mechanical data

Roller material

Plastic

Positionierschritte für den Betätiger

10 °

Mechanical data - Dimensions

Width of Castor

18 mm

Diameter of Castor

50 mm

Length of the lever

110 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 15:31