BS-H50-110-RVA

Item number: 153028033

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Roller lever stainless steel - roller diameter 50 mm

Ordering data

Product type description

BS-H50-110-RVA

Article number (order number)

153028033

EAN (European Article Number)

4030661535913

eCl@ss number, version 12.0

27-27-06-12

eCl@ss number, version 11.0

27-27-06-12

eCl@ss number, version 9.0

27-27-06-12

ETIM number, version 7.0

EC001483

ETIM number, version 6.0

EC001483

General data

Material of the actuator

Stainless steel (V2A)

Gross weight

277 g

Mechanical data

Roller material

Stainless steel (V2A)

Positionierschritte für den Betätiger

10 °

Mechanical data - Dimensions

Width of Castor

18 mm

Diameter of Castor

50 mm

Length of the lever

110 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 08:31