CSP 11-34F2-D-M-ST

Item number: 101208005

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 x connector plug M12, 8-pole
  • Actuation from side
  • with On-site acknowledgment
  • NOTICE: Not available! (Replacement: RSS 36 I)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Tampering protection by paired coding of sensor and actuator
  • Misaligned actuation possible
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Ordering data

Note (Delivery capacity)

Not available!

Product type description

CSP 11-34F2-D-M-ST

Article number (order number)

101208005

EAN (European Article Number)

4030661382029

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Working principle

inductive

Housing construction form

Block

Installation conditions (mechanical)

not flush

Sensor topology

Sensor for series wiring

Housing material

Glass-fibre, reinforced thermoplastic

Active area

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

30 ms

Duration of risk, maximum

60 ms

Gross weight

140 g

General data - Features

Diagnostic output

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Safety functions

Yes

Cascadable

Yes

Input for reset pushbutton, with edge monitoring

Yes

Input for enabling pushbutton, suitable for automatic start

Yes

On-site acknowledgment

Yes

Integral system diagnostics, status

Yes

Number of LEDs

3

Number of semi-conductor outputs with signaling function

1

Number of fail-safe digital outputs

2

Number of series-wiring of sensors

31

Safety classification

Standards

EN IEC 60947-5-3

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

3.60 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Actuating panels

lateral

Active area

lateral

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

11 mm

Assured switching distance "ON" Sao

8 mm

Assured switching distance "OFF" Sar

15 mm

Hysteresis (Switching distance), maximum

1.5 mm

Repeat accuracy R

0.5 mm

Note (Repeat accuracy R)

Axial offset: The long side allows for a maximum height misalignment (x) of sensor and actuator of 30 mm (e.g. mounting tolerance or due to guard door sagging). The axial misalignment (y) is max. ± 8 mm.

Mechanical data - Connection technique

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Termination

Connector plug M12, 8-pole

Mechanical data - Dimensions

Length of sensor

27 mm

Width of sensor

35 mm

Height of sensor

108.2 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +85 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VAC/DC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

No-load supply current I0, typical

100 mA

Rated operating voltage

24 VDC

Operating current

600 mA

Required rated short-circuit current

100 A

Utilisation category DC-12

24 VDC

Utilisation category DC-12

0.05 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

0.05 A

Note (Electrical data, Fuse rating)

(Circuit breaker)

Switching frequency, approx.

3 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical fuse rating, maximum

2 A

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

250 mA

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

p-type

Voltage drop Ud, maximum

0.5 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.25 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Electrical data - Digital Output

Design of control elements

p-type

Electrical data - Diagnostic outputs

Operating current

50 mA

Voltage drop Ud, maximum

5 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

IEC 61000-6-4

EMC rating

IEC 61000-6-2

Pin assignment

PIN 1

1A1 Ue: (1)

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT Diagnostic output OUT

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

IN On-site acknowledgment

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

CSP 34-S-1

Recommended safety switchgear

PROTECT PSC1

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

When safety gate monitoring by the safety sensor CSP 34F2 is required, an acknowledge button should be positioned so that the danger area can be viewed. When the button is pushed, a 24 VDC signal is generated at the reset input of the CSP 34F2.

If the gate is closed the safety outputs are released with the negative signal edge. After the gate is opened it needs to be acknowledge before it can be released again.

On-site acknowledgment

Language filter

Wiring example (electr. wiring)

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 03:29