EDTRBL

Item number: 101006362

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Push button with latching

Ordering data

Note (Delivery capacity)

Not available!

Product type description

EDTRBL

Article number (order number)

101006362

EAN (European Article Number)

4030661464916

eCl@ss number, version 12.0

27-37-12-10

eCl@ss number, version 11.0

27-37-12-10

eCl@ss number, version 9.0

27-37-12-10

ETIM number, version 7.0

EC000221

ETIM number, version 6.0

EC000221

Note (Ordering data)

Note: To be used only in conjunction with the contact element EF102..

Approvals - Standards

Certificates

cULus

CCC

General data

Colour of the operating element

Blue

Colour of the front ring

Silver

Gross weight

40 g

General data - Features

Mounting flange

Yes

Latching

Yes

Mechanical data

Unlocking

pressing unlatcher

Actuating force, approx.

1.5 N

Mechanical data - Dimensions

Height

14 mm

Diameter of touch surface

23 mm

Diameter of the front ring

29.5 mm

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 02:58