ELDE.NGB230
Item number:
101166024
ELDE.NGB230
Item number:
101166024
- Screw connection
- Mounting flange position 3
- yellow LED
- 230 VAC
Ordering data
Product type description |
ELDE.NGB230 |
Article number (order number) |
101166024 |
EAN (European Article Number) |
4250116200825 |
eCl@ss number, version 12.0 |
27-37-12-09 |
eCl@ss number, version 11.0 |
27-37-12-09 |
eCl@ss number, version 9.0 |
27-37-12-09 |
ETIM number, version 7.0 |
EC000204 |
ETIM number, version 6.0 |
EC000204 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
LED module |
Design |
With integrated LED |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
25 g |
General data - Features
Integral system diagnostics, general |
Yes |
Mechanical data
Installation instructions |
pluggable |
Mounting flange position |
3 |
Mechanical data - Connection technique
Termination |
Screw terminals |
Terminal designations |
EN 50005 EN 50013 |
Cable section, minimum |
0.5 mm², rigid 0.5 mm², flexible |
Cable section, maximum |
2.5 mm², rigid 1.5 mm², flexible |
Mechanical data - Dimensions
Length |
46 mm |
Width |
30 mm |
Depth |
60 mm |
Ambient conditions
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
440 V |
Electrical data
Operating voltage |
250 VAC -10 % / +10 % |
Rated operating voltage |
250 VAC |
Contact labelling |
X1 - X2 |
Status indication
Colour of the LED |
Yellow |
Note (LED switching conditions display) |
Supply voltage UB: 230 VAC |
Language filter
Datasheet
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Diagram
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 07:22