Electronic safety sensors

RSS 16

RSS 16


  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Door stop with magnetic latching
  • Connection terminal or plug connection
  • Suitable for series-wiring

Go to category
RSS 36

RSS 36


  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Go to category
RSS 260

RSS 260


  • Thermoplastic enclosure
  • Simple mounting without additional angle
  • RFID-technology for needs-based protection against tampering

Go to category
CSS 30

CSS 30


  • Metal enclosure
  • Max. 16 sensors can be wired in series.
  • Pre-wired cable, 7-pole
  • Ø M30
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Go to category
CSS 30S

CSS 30S


  • Stainless steel enclosure
  • Max. 31 sensors can be wired in series.
  • Connector M12, 8-pole
  • Ø M30
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
  • Safety sensor can also be installed behind V4A covers.

Go to category
CSS 34

CSS 34


  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Go to category
CSS 180

CSS 180


  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • Early warning when operating near the limit of the sensor's hysteris range
  • Self-monitoring series-wiring of 16 sensors
  • 2 short-circuit proof PNP safety outputs

Go to category