EX-335 roller lever 7H-2138

EX-335 roller lever 7H-2138

  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5

Switching principle

Number of safety contacts

EX-Z4V7H 335-02Z-2138-3G/D

Item number 101210085

EX-Position switch with safety function

EX-Z4V7H 335-11Z-2138-3G/D

Item number 101211766

EX-Position switch with safety function

EX-T4V7H 335-12Z-2138-3G/D

Item number 101187362

EX-Position switch with safety function

EX-T4V7H 335-02Z-2138-3G/D

Item number 103002805

EX-Position switch with safety function