EX-335 roller plunger R

EX-335 roller plunger R

  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
Product type description:
EX-(1)(2) 335-(3)Z(4)-(5)-(6)-(7)-3G/D

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(3)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(4)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(5)
1297Enclosure with transverse slotted holes

(6)
2138Roller lever 7H for position switches with safety function

(7)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Switching principle

Number of safety contacts

EX-TR 335-11Z-3G/D

Item number 101189290

EX-Position switch with safety function

EX-TR 335-12Z-3G/D

Item number 101187072

EX-Position switch with safety function

EX-ZR 335-02Z-3G/D

Item number 101192421

EX-Position switch with safety function

EX-ZR 335-11Z-3G/D

Item number 101188024

EX-Position switch with safety function

EX-TR 335-02Z-3G/D

Item number 103002249

EX-Position switch with safety function

EX-TR 335-03Z-3G/D

Item number 103000023

EX-Position switch with safety function

EX-TR 335-11ZUE-3G/D

Item number 103006072

EX-Position switch with safety function

EX-TR 335-12ZUE-3G/D

Item number 101215669

EX-Position switch with safety function

EX-TR 335-20Z-3G/D

Item number 103004158

EX-Position switch with safety function