EX-AZ 3350
- Ex-Zone 22
- Metal enclosure
- 40,5 mm x 114 mm x 38 mm
- Latching handle
- 1 Cable entry M 20 x 1.5
- Centring device available
- High level of contact reliability with low voltages and currents
- SZ 415 lockout tag to prevent unintended closing
Product type description: EX-AZ 3350-(1)-(2)-(3)-3D |
(1) | |
03ZK | 3 NC contact |
12ZUEK | 1 NO contact/2 NC contacts |
(2) | |
without | - |
1637 | Gold-plated contacts |
(3) | |
U90 | Actuating head can be rotated 90° for door hinge left |
U270 | Actuating head can be rotated 270° for door hinge right |
Not all component variants, which are possible according to this order code are available and/or technically feasible.