EX-AZ 415-11/11ZPK-3D

Item number: 101186138

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Adjustable ball latch to 500 N
  • 2 switches with different actuating functions in one enclosure
  • 103.6 mm x 84.6 mm x 103.6 mm
  • 2 cable entries M 20 x 1.5
  • Spring-loaded actuators
  • High level of contact reliability with low voltages and currents
  • Metal enclosure
  • Long life

Ordering data

Note (Delivery capacity)

Not available!

Product type description

EX-AZ 415-11/11ZPK-3D

Article number (order number)

101186138

EAN (European Article Number)

4030661326009

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Explosion protection

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

Ex tD A22 IP67 T60°C X

General data

Standards

BG-GS-ET-15

EN IEC 60947-5-1

Housing material

Light alloy die-casting

Housing coating material

painted

Gross weight

560 g

General data - Features

Increased latching force

Yes

Number of auxiliary contacts

3

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Note (B10D Normally open contact (NO))

at 10% Ie and ohmic load

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Latching force, minimum

30 N

Latching force, maximum

500 N

Positive break travel

3.8 mm

Positive break force, minimum

31 N

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

6 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

46.5 mm

Width of sensor

103.6 mm

Height of sensor

84.6 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Including Ex-certified screwed cable gland and screw plug

Language filter

Operating instructions and Declaration of conformity

SISTEMA-VDMA library

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-AZM 415
Type:See ordering code
Marking:D II 3D Ex tc IIIC T90°C Dc X
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
EN ISO 14119:2013
EN IEC 60079-0:2018
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, February 15, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 22:44