EX-AZM 161CC-12/12RK-024-3D

Item number: 101195956

Product type description:

EX-AZM 161 (1)-12/12-(2)K(3)-024-3D


(1)
SKScrew connection
CCCage clamps

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Cage clamps
  • Ex-Zone 22
  • Thermoplastic enclosure
  • 130 mm x 90 mm x 30 mm
  • Clamping force 2000N
  • 6 Contacts
  • Manual release
  • Interlock with protection against incorrect locking.
  • cable entries 4 M 16 x 1.5

Ordering data

Product type description

EX-AZM 161CC-12/12RK-024-3D

Article number (order number)

101195956

EAN (European Article Number)

4030661363295

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

22

Explosion protection category

3D

Explosion protection designation

D II 3D Ex tc IIIC T80°C Dc X

General data

Standards

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

450 g

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of actuating directions

3

Number of auxiliary contacts

2

Number of safety contacts

4

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating play in direction of actuation

5.5 mm

Impact energy, maximum

1 J

Energy impact (protective case), maximum

7 J

Latching force

30 N

Positive break travel

10 mm

Positive break force, minimum

20 N

Actuating speed, maximum

1 m/s

Mounting

Screws

Type of the fixing screws

3x M6

Type of the screw head

Flat head screw

Tightening torque of the fastening screws for the housing cover, minimum

0.6 Nm

Tightening torque of the cable gland

3 Nm

Mechanical data - Connection technique

Termination

Cage clamps

Cable cross-section of the cable glands, minimum

5 mm

Cable cross-section of the cable glands, maximum

10 mm

Cable section, minimum

1 x 0.75 mm²

Cable section, maximum

1 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

30 mm

Width

130 mm

Height

90 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Rated control voltage

24 VAC

Rated control voltage

24 VDC

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2.5 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

slow action, positive break NC contact

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2.5 A

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Including Ex-certified screwed cable gland and screw plug

Note

Note (Manual release)

For maintenance, installation, etc.

For manual release using M5 triangular key, available as accessory

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 10:22