EX-AZM 170
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- 1 Cable entry M 20 x 1.5
- Interlock with protection against incorrect locking.
- High holding force
- Manual release
- 90 mm x 84 mm x 30 mm
Product type description: EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D |
(1) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Manual release |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Number of safety contacts
Power to lock
Power to unlock
System components
Actuator