EX-AZM 415
- Ex-Zone 22
- Metal enclosure
- 130 mm x 100 mm x 46,5 mm
- Clamping force 3500N
- 2 switches in one enclosure
- Adjustable ball latch to 400 N
- Interlock with protection against incorrect locking.
- Problem-free opening of stressed doors by means of bell-crank system
- 2 cable entries M 20 x 1.5
Product type description: EX-AZM 415-(1)ZPK(2)-24VAC/DC-(3)-3D |
(1) | |
11/11 | 2 NC contacts / 2 NO contacts |
02/11 | 3 NC contacts / 1 NO contacts |
02/20 | 2 NC contacts / 2 NO contacts |
02/02 | 4 NC contact |
(2) | |
without | Power to unlock |
A | Power to lock |
(3) | |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.