EX-BNS 180-12Z-2187-2-3G/D 10,0M

Item number: 101208353

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Ø M18
  • Particularly large switching distance
  • Insensitive to transverse misalignment
  • Suitable for food processing industry only in combination with BP 15 SS
  • no mechanical wear

Ordering data

Product type description

EX-BNS 180-12Z-2187-2-3G/D 10,0M

Article number (order number)

101208353

EAN (European Article Number)

4030661379913

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T6 Gc X

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

BG-GS-ET-14

EN IEC 60947-5-3

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

401 g

General data - Features

Short circuit detection

Yes

Cross-circuit detection

Yes

Number of normally closed (NC)

2

Number of normally open (NO)

1

Number of safety contacts

2

Number of cable wires

6

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D- Value Normally-closed contact/Normally open contact (NC/NO)

25,000,000 Operations

Mechanical data

Active area

front side

Actuating element

Magnet

Switching distance actuator

Actuating magnet BP 6, Sao: 8 mm

Actuating magnet BP 6, Sar: 20 mm

Actuating magnet BP 8, Sao: 8 mm

Actuating magnet BP 8, Sar: 20 mm

Actuating magnet BP 10, Sao: 18 mm

Actuating magnet BP 10, Sar: 28 mm

Actuating magnet BP 15 SS, Sao: 18 mm

Actuating magnet BP 15 SS, Sar: 28 mm

Impact energy, maximum

2 J

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

18 mm

8 mm

Assured switching distance "OFF" Sar

22 mm

32 mm

Mechanical data - Connection technique

Length of cable

10 m

Termination

Cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M18

Length of sensor

36 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching voltage, maximum

120 VAC

Switching voltage, maximum

120 VDC

Switching current, maximum

0.25 A

Switching capacity, maximum

5 W

Switching frequency, maximum

5 Hz

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10

BP 8

BP 6

BP 15 SS

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The safety sensor must be mounted in such a way that actuation with another magnet is impossible (concealed mounting according to EN ISO 14119)

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-BNS 180
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex nC IIC T6 Gc X
D II 3D Ex tc IIIC T80°C Dc X
Beschreibung des Bauteils:Magnetisch wirkender Sicherheits-Sensor in Verbindung mit den Schmersal Auswerteinheiten AES / SRB oder einer vergleichbaren sicherheitsgerichteten Steuerung, die den Anforderungen der EN 60947-5-3 genügt.
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-3:2013
EN ISO 14119:2013
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 26. Oktober 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 12:58