EX-RSS16-I2-D-10M-3G/D

Item number: 103034308

Downloads

ePLAN Data
CADENAS CAD Data
Product type description:
EX-RSS16-(1)(2)(3)(4)-3GD

(1)
withoutStandard coding
I1Individual coding
I2Individual coding, for multiple applications

(2)
DWith diagnostic output
SDWith serial diagnostic function

(3)
withoutwithout latching
RWith latching, latching force 40 … 60 N

(4)
withoutConnecting cable, Cable length 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation

Ordering data

Product type description

EX-RSS16-I2-D-10M-3G/D

Article number (order number)

103034308

EAN (European Article Number)

4030661535258

eCl@ss number, version 12.0

27-27-46-01

eCl@ss number, version 11.0

27-27-24-03

eCl@ss number, version 9.0

27-27-24-03

ETIM number, version 7.0

EC001829

ETIM number, version 6.0

EC001829

Approvals - Standards

Certificates

TÜV

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-7

EN 60079-31

Explosion protection category

3G

3D

Explosion protection designation

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration, zone

2

22

General data

Standards

EN IEC 60947-5-3

Coding

Individual coding, multiple teaching

Coding level according to EN ISO 14119

High

Working principle

RFID

Housing construction form

Block

Installation conditions (mechanical)

not flush

Sensor topology

Sensor for series wiring

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Active area

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Gross weight

594 g

General data - Features

Diagnostic output

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Cascadable

Yes

Integral system diagnostics, status

Yes

Number of LEDs

2

Number of semi-conductor outputs with signaling function

1

Number of fail-safe digital outputs

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

6.30 x 10⁻¹¹ /h

PFD value

1.50 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Actuating panels

front side

rear

from head

Active area

lateral

front side

cover-side

Mounting

2 x M5, Cylinder head screw

Tightening torque of the fixing screws

2 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

15 mm

Assured switching distance "ON" Sao

12 mm

Assured switching distance "OFF" Sar

30 mm

Hysteresis (Switching distance), maximum

2 mm

Repeat accuracy R

0.5 mm

Mechanical data - Connection technique

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Note (series-wiring)

Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD

Length of cable

10 m

Mechanical data - Dimensions

Length of sensor

91 mm

Width of sensor

52 mm

Height of sensor

30 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Restistance to shock

30 g / 11 ms

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

Operating current, minimum

0.5 mA

No-load supply current I0, typical

100 mA

Rated operating voltage

24 VDC

Operating current

2,100 mA

Required rated short-circuit current

100 A

Time to readiness, maximum

2,000 ms

Switching frequency, maximum

1 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical data - Safety digital inputs

Current consumption of the safety inputs

5 mA

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

1,000 mA

Output current, (fail-safe output), maximum

1 A

Design of control elements

p-type

Voltage drop Ud, maximum

1 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

1 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Electrical data - Diagnostic outputs

Operating current

50 mA

Design of control elements

p-type

Voltage drop Ud, maximum

2 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

IEC 61000-6-4

EMC rating

IEC 60947-3

Status indication

Note (LED switching conditions display)

Multi-coloured LED: Green, Red

LED yellow: Operating condition

LED green: Supply voltage

LED red: Fault

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

RST16-1

Recommended safety switchgear

PROTECT PSC1

SRB-E-301ST

SRB-E-201LC

SRB200EXi

SRB101EXi

Video ID: EX-RSS16-Mr-Safety

ID: EX-RSS16-Mr-Safety

| 58.8 MB | .mp4

| 59.1 MB | .mp4

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-RSS16-...-3GD
Type:See ordering code
Marking:D II 3G Ex ec IIC T6 Gc
D II 3D Ex tc IIIC T 90 °C Dc
Description of the component:Non-contact safety sensor
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013,
EN 300 330 V2.1.1:2017,
EN ISO 14119:2013,
EN ISO 13849-1:2015,
IEC 61508 parts 1-7:2010,
EN IEC 60079-0:2018,
EN IEC 60079-7:2015 + A1:2018,
EN 60079-31:2014
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5412.00/22
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center.
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 17, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-RSS16-…-3GD
Type:See ordering code
Marking:D II 3G Ex ec IIC T6 Gc
D II 3D Ex tc IIIC T 90 °C Dc
Description of the component:Non-contact safety sensor
Applicable directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN 300 330 V2.1.1:2017
ISO 14119:2013
EN ISO 13849-1:2008 + AC:2009
IEC 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013
EN 60079-0:2012 + A11:2013
EN 60079-7:2015
EN 60079-31:2014
Notified body for Type Examination in accordance with the Machinery Directive 2006/42/EC:TÜV Rheinland Industrie Service GmbH
Alboinstr. 56, 12103 Berlin
ID n°: 0035
EC test certificate in accordance with the Machinery Directive 2006/42/EC:01/205/5412.01/15
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
The conformity assessment procedure for explosion protection was carried out in accordance with Article 13 of Directive 2014/34/EU, under the responsibility of the manufacturer K.A. Schmersal GmbH & Co. KG.
Place and date of issue:Wuppertal, January 11, 2019
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 08:57