EX-RWS

EX-RWS

  • Selector switch
  • Ex-Zone 1 and 21
Product type description:
EX-R(1)

(1)
DT(2)-(7)Pushbutton, Ø 28 mm, buttons in MS, coated
DM(2)-(7)Pushbutton with diaphragm, Ø 28 mm, buttons in MS, coated
DL(3)-(7)Illuminated pushbutton, Ø 28 mm, swivel in impact-resistant plastic
DLM(3)-(7)Illuminated pushbutton with diaphragm, Ø 28 mm, swivel in impact-resistant plastic
MLH(3)-(7)Indicator lights for LED´s, protruding swivel in impact-resistant plastic
DP40(2)-(7)Mushroom head impact button without latching, button Ø 37 mm in MS, coated
DRZ45(2)(3)(5)Mushroom head impact button with latching, device head in MS, coated, pull to unlock
WT21Spring-return rotary selector switch with 2 positions
WT21.1Spring-return rotary selector switch with 2 positions, long gag
WS21Selector switch with 2 latched positions
WS21.1Selector switch with 2 latched positions, long gag
WT32Spring-return rotary selector switch with 3 positions
WT32.1Spring-return rotary selector switch with 3 positions, long gag
WST32Spring-return rotary selector switch, 3 positions; right: latching, left: switching
WST32.1Spring-return rotary selector switch, 3 positions; right: latching, left: switching; long gag
WS32Selector switch with 3 latched positions
WS32.1Selector switch with 3 latched positions, long gag
WTS32Maintained spring-return rotary selector switch, 3 positions, right: switching, left: latching
WTS32.1Maintained spring-return rotary selector switch, 3 positions, right: switching, left: latching; long gag
SS21S2Key-operated selector switch with 2 latched positions, key withdrawal left only
SS21S12Key-operated selector switch with 2 latched positions, key withdrawal right only
SS21S12Key-operated selector switch with 2 latched positions, key withdrawal in both positions
SS32S2Key-operated selector switch with 3 latched positions, key withdrawal left only
SS32S2Key-operated selector switch with 3 latched positions, key withdrawal in the middle
SS32S3Key-operated selector switch with 3 latched positions, key withdrawal right
SS32S123Key-operated selector switch with 3 latched positions, key withdrawal in all 3 positions
ST21S1Key-operated spring-return selector switch with 1 touch position, automatic return to the zero position, latch position 55°, key withdrawal left only
ST32S2Key-operated spring-return selector switch with 2 touch positions left and right, automatic return to the zero position, key withdrawal only in the middle
SST32S1Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal left only
SST32S2Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal only in the middle
STS32S2Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal only in the middle
STS32S3Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal right only
F 03Contact element with screw connection, 1 NO contact, Contact Label 3, 4
F 10Contact element with screw connection, 1 NC contact, Contact Label 1, 2
LDE WS 24White luminous element with integrated LED for illuminated pushbutton RDL / RDLM and indicator light RMLH
BBlanking plug

(2)
SWBlack

(3)
GBYellow

(4)
RTRed

(5)
GNGreen

(6)
WSWhite

(7)
BLBlue
Not all component variants, which are possible according to this order code are available and/or technically feasible.

EX-RWS21

Item number 101197375

EX-Selector switch

EX-RWS21.1

Item number 101197376

EX-Selector switch

EX-RWST32

Item number 101197379

EX-Selector switch

EX-RWS32

Item number 101197381

EX-Selector switch