EX-T 335 roller lever 7H
- Ex-Zone 1 and 21
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- 40,5 mm x 76 mm x 38 mm
- Good resistance to oil and petroleum spirit
- only for positioning tasks
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50041
Product type description: EX-T(1) 335-(2)Y(3)-(4)-(5) |
(1) | |
S | Plunger S |
R | Roller plunger R |
H | Roller lever H |
10H | Rod lever 10H |
7H | Roller lever 7H |
7H-2138 | Roller lever 7H for position switches with safety function |
1K | Offset roller lever 1K |
3K | Angle roller lever 3K |
(2) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts (not suitable for safety applications) |
(3) | |
UE | Slow action with overlapping contacts |
without | Slow action with staggered contacts |
(4) | |
2138 | Roller lever 7H for position switches with safety function |
(5) | |
RMS | Roller made from brass |
Not all component variants, which are possible according to this order code are available and/or technically feasible.