EX-T 335 roller plunger R

EX-T 335 roller plunger R

  • Ex-Zone 1 and 21
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
Product type description:

EX-T(1) 335-(2)Y(3)-(4)-(5)


(1)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(2)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)

(3)
UESlow action with overlapping contacts
withoutSlow action with staggered contacts

(4)
2138Roller lever 7H for position switches with safety function

(5)
RMSRoller made from brass
Not all component variants, which are possible according to this order code are available and/or technically feasible.

EX-TR335-11Y

Item number 101212055

EX-Position switch with safety function