EX-T. 441-11Y-243-1276-2

Item number: 103007625

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
EX-(1) 441-11Y-(2)-(3)-1276-2

(1)
M.Snap action
T.Slow action (not for AF/S)

(2)
UESlow action with overlapping contacts

(3)
withoutLever selection, refer to catalogue
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 2 cable entries M20
  • Metal enclosure
  • 106 mm x 99 mm x 63 mm (basic component)
  • Suitable for heavy duty
  • Ex-Zone 21 and 22

Ordering data

Product type description

EX-T. 441-11Y-243-1276-2

Article number (order number)

103007625

EAN (European Article Number)

4030661445830

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

IEC Ex

INMETRO

DEKRA

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-31

Explosion protection zones

21

Explosion protection category

2D

Explosion protection designation

D II 2D Ex tb IIIC T90°C Db

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

1,897 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Contact opening

2 x 6 mm

Actuation direction

each time 60° right-hand side and left-hand side rotation

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Mechanical data - Dimensions

Length of sensor

63 mm

Width of sensor

106 mm

Height of sensor

99 mm

Diameter of Castor

25 mm

Length of the lever

25 mm

Width of the lever

25 mm

Height of the lever

141 mm

Ambient conditions

Degree of protection

IP65

IP67

IP66

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximum switching frequency

3,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-T/M 441
Type:See ordering code
Marking:D II 2D Ex tb IIIC T90°C Db
Description of the component:Belt alignment switch / Slack-wire switch / Position switch
Relevant Directives:Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN 60079-31:2014
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Notified body for Type Examination:DEKRA Testing and Certification GmbH
Dinnendahlstraße 9
44809 Bochum
ID n°: 0158
EU-Type Examination Certificate:BVS 08 ATEX E 157
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, November 24, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 11:27