Datasheet
AZM300Z-I2-ST-1P2P-T-DU

AZM300Z-I2-ST-1P2P-T-DU

  • Repeated individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • Connector M12, 8-pole
  • Power to unlock
  • Guard locking monitored
  • Diagnostic output
  • Emergency exit
  • Hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 15/07/2025, 01:10