Datasheet
ZV7H 235-11Z-M20

ZV7H 235-11Z-M20

  • Snap action with constant contact pressure up to switching point
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/02/2025, 18:10