Datasheet
AZM 415-02/11XPKNS 24VAC/DC

AZM 415-02/11XPKNS 24VAC/DC

  • Adjustable ball latch to 400 N
  • Problem-free opening of stressed doors by means of bell-crank system
  • 2 switches in one enclosure
  • Ex version available
  • Emergency release
  • 162 mm x 100 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/02/2025, 10:03