Datasheet
PS215-T12-J200

PS215-T12-J200

  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Metal enclosure
  • Design to EN 50047
  • Simple and quick to adjust the control elements by 45°.
  • Plastic actuating element
  • Diameter actuating element 6 mm
  • LED version available

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/08/2025, 02:26