Datasheet
AST02 L-AS6

AST02 L-AS6

  • Input module with cable (AS-i), length 2 m
  • For sensors with NC / NC combination
  • AS-i connection, Pre-wired cable, 4-pole
  • Sensor connection, Pre-wired cable 2 m
  • Solenoid supply 24 VDC (Aux)
  • Magnetic drive through AS-Interface output
  • NOTICE: Not available!
  • Input module for 2 safe inputs for mechanical contacts
  • Thermoplastic enclosure
  • AS-Interface LED and status display
  • 86,5 mm x 28 mm x 28 mm
  • Long life
  • Integrated AS-Interface

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/08/2025, 09:09