Datasheet
WKTE521

WKTE521

  • with Locking sleeve
  • 8 Contacts
  • Mounting depth 91 mm
  • 4 switch position
  • Mounting hole 30.5 mm
  • Mounting mounting flange
  • up to 10 mm front plate thickness

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/03/2025, 16:39