Datasheet
PS116-Z11-ST-N200

PS116-Z11-ST-N200

  • connector plug M12, bottom
  • Snap action 1 Normally open contact (NO) / 1 Opener (NC)
  • Thermoplastic enclosure
  • With plastic roller
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/01/2025, 06:22