ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E
Item number:
101087931
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E
Item number:
101087931
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- To maintain the reaction force
Ordering data
Product type description |
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E |
Article number (order number) |
101087931 |
EAN (European Article Number) |
4030661115573 |
eCl@ss number, version 12.0 |
23-17-06-92 |
eCl@ss number, version 11.0 |
23-17-06-92 |
eCl@ss number, version 9.0 |
23-17-06-90 |
ETIM number, version 7.0 |
EC002026 |
ETIM number, version 6.0 |
EC002026 |
General data
Material |
Stainless steel |
Gross weight |
122 g |
Accessory
Recommendation (product combination) |
T3Z 068 |
Note
Note (General) |
Only for T3Z 068 |
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/03/2024, 14:36