Gateways
NEW
SDG
- Serial diagnosis of up to 31 safety relays via Schmersal SD bus
- Automatic addressing of the connected SD bus participants
- Diagnostic and configuration interface for easy commissioning and maintenance of the system
- Extensive additional functions via integrated web server
- Long-term storage of log messages via SD card
- Conversion of status and diagnostics data to Ethernet-based fieldbus protocols
SD-I-U
- UNIVERSAL Gateway for the series-wiring of the diagnostic signals of safety
switchgear with integrated SD interface. - Comprehensive volumes of status and diagnostic data of the SD devices are transmitted to the control system through the field bus interface.
- Series-wiring of the diagnostic lines of max. 31 safety switchgear
- Series-wiring of different devices possible
- Reduced wiring efforts and costs as a result of the series-wiring of the safety channels and the diagnostic cables in the field.
- Automatic addressing of the safety switchgear in the SD interface
SD-I-DP-V0-2
- PROFIBUS Gateway SD-I-DP-V0-2 to convert serial diagnostic signals to the PROFIBUS DP protocol
- The PROFIBUS Gateway SD-I-DP-V0-2 is a PROFIBUS slave
- Protection class IP 10 device for control cabinet mounting, for standard DIN rails