Hinge safety switch

Archive
TESF

TESF


  • 2 cable entries M 16 x 1.5
  • with fixed switching angle

Go to category
Archive
TESZ

TESZ


  • 2 cable entries M 20 x 1.5
  • Simple fitting, especially on 45 mm profiles

Go to category
Archive
TVS 410

TVS 410


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • For left or right hinged doors
  • 141 mm x 115 mm x 21,5 mm
  • Simple mounting, suitable for all conventional profile systems (30 … 60 mm)

Go to category
Archive
T.V10S 500

T.V10S 500


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator shaft can be turned 360°
  • 110 mm x 110 mm x 84 mm
  • 3-channel, alternating monitoring

Go to category