LKF 1PW 2M

Item number: 101170650

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • single-pedal types
  • Thermoplastic enclosure

Ordering data

Product type description

LKF 1PW 2M

Article number (order number)

101170650

EAN (European Article Number)

4030661308623

eCl@ss number, version 12.0

27-37-12-18

eCl@ss number, version 11.0

27-37-12-18

eCl@ss number, version 9.0

27-37-12-18

ETIM number, version 7.0

EC001258

ETIM number, version 6.0

EC001258

General data

Standards

EN IEC 60947-5-1

Housing material

shock-proof thermoplastic

Material of the pedal

Glass-fibre, reinforced thermoplastic

Gross weight

225 g

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Length of cable

2 m

Ambient conditions

Degree of protection

IP65

Ambient temperature

-10 ... +70 °C

Electrical data

Switching voltage, maximum

250 VAC

Switching current, maximum

5 A

Switching capacity, maximum

1,250 W

Switching principle

Snap action


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 11:48