M 689-11-1-P4

Item number: 101144980

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • Thermoplastic enclosure

Ordering data

Product type description

M 689-11-1-P4

Article number (order number)

101144980

EAN (European Article Number)

4030661135076

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Material of the actuator

Thermoplastic

Gross weight

20 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Actuating force

4 N

Contact opening

2 x 0.5 mm

Ejection force, minimum

0.8 N

Actuating speed, minimum

1 mm/min

Repeat accuracy of switching points

0.02 mm

Mechanical data - Connection technique

Wire cross-section

2.5 mm2

Terminal (mechanical)

Screw connection

Ambient conditions

Degree of protection

IP40

Degree of protection of clips or terminals

IP00 (without connector)

Ambient temperature

-30 ... +120 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching principle

Snap action with self-cleaning contact

Bounce duration, maximum

1.5 ms

Maximum switching frequency

10,000 /h

Switchover time, maximum

10 ms

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 20:11