ML30.241-70
ML30.241-70
Downloads
- 1-phase DIN rail power supplies
- AC 100-240V Wide-range input
- DC Output 24-28VDC / 1,3-1,1A / 30W
- Efficiency up to 89,4%
- Width only 22,5mm
Ordering data
Product type description |
ML30.241-70 |
Article number (order number) |
103015923 |
EAN (European Article Number) |
4030661505275 |
eCl@ss number, version 12.0 |
27-21-10-11 |
eCl@ss number, version 11.0 |
27-21-10-11 |
eCl@ss number, version 9.0 |
27-21-10-11 |
ETIM number, version 7.0 |
EC002540 |
ETIM number, version 6.0 |
EC002540 |
General data
Standards |
EN 50178 EN IEC 62061 IEC 60364-4-41 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 IEC 62103 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
IEC 60068-2-30 |
Gross weight |
140 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of LEDs |
1 |
Mechanical data
Mounting |
Snaps onto standard DIN rails to IEC 60715 |
Mechanical data - Connection technique
Termination |
rigid or flexible Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
6 mm² |
Tightening torque of Clips |
1 Nm |
Mechanical data - Dimensions
Width |
22.5 mm |
Height |
75 mm |
Depth |
91 mm |
Ambient conditions
Degree of protection of the enclosure |
IP20 |
Ambient temperature |
-10 ... +70 °C |
Storage and transport temperature |
-40 ... +85 °C |
Resistance to vibrations |
2 |
Restistance to shock |
30 g 6 ms, 20 g 11 ms (IEC 60068-2-27) |
Ambient conditions - Insulation values
Degree of pollution |
2 |
Electrical data
Frequency range |
50 Hz 60 Hz |
|
Operating voltage |
100 ... 240 VAC -15 % / +10 % |
|
Type of voltage range |
AC |
|
Rated operating voltage |
100 ... 240 VAC |
|
Operating current |
0.3 mA 0.54 mA |
|
Rated AC voltage for controls, 50 Hz, minimum |
100 VAC |
|
Rated control voltage at AC 50 Hz, maximum |
240 VAC |
|
Rated AC voltage for controls, 60 Hz, minimum |
100 VAC |
|
Rated control voltage at AC 60 Hz, maximum |
240 VAC |
|
Rated AC voltage for controls at DC minimum |
110 VDC |
|
Rated control voltage at DC, maximum |
300 VDC |
|
Output voltage DC |
24 ... 28 VDC |
|
|
1.1A / 28VDC 1.3A / 24VDC |
|
Output power, maximum |
30 W |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 05:48