MOUNTING SET AZ 17 R/P

Item number: 101149212

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

MOUNTING SET AZ 17 R/P

Article number (order number)

101149212

EAN (European Article Number)

4030661287577

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

160 g

Mechanical data

Installation instructions

Mounting right-angled to safety guard

Scope of delivery

Scope of delivery of mounting material

Roundhead screw M4 x 30 to ISO 7380

Roundhead screw M4 x 10 to ISO 7380

Washer DIN 433-4.3

U-profile AZ 17

Mounting angle AZ 17

Mounting plate AZ 17/AZM 170

Note

Note (General)

The mounting sets can only be used in conjunction with actuator AZ 17-B6.

Language filter

Download the latest version of Adobe Reader


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 04:57