MOUNTING SET AZM 170 R/P
Item number:
101149211
MOUNTING SET AZM 170 R/P
Item number:
101149211
Ordering data
Product type description |
MOUNTING SET AZM 170 R/P |
Article number (order number) |
101149211 |
EAN (European Article Number) |
4030661287560 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
326 g |
Mechanical data
Installation instructions |
Mounting right-angled to safety guard |
Scope of delivery
Scope of delivery of mounting material |
Roundhead screw M4 x 30 to ISO 7380 Roundhead screw M4 x 10 to ISO 7380 Washer DIN 433-4.3 Mounting plate AZ 17/AZM 170 U-profile AZM 170 Mounting angle AZM 170 |
Note
Note (General) |
The mounting sets can only be used in conjunction with actuator AZM 170-B6. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Mounting and wiring instructions
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product graph (exploded-view drawing)
ID: 1azm1m08
Product graph (exploded-view drawing)
ID: 5azm1m12
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 12:04