MP190

Item number: 131029969

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For simple mounting of an AZM190 on profile systems

Ordering data

Product type description

MP190

Article number (order number)

131029969

EAN (European Article Number)

8905236105739

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

50 g

Note

Note (General)

Mounting of the solenoid interlock and mounting plate on the inside for right-hinged doors

For left-hinged doors, the mounting plate with the solenoid interlock must be turned by 180°.


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 08:49