MS-AZ/AZM300-B1-1

Item number: 103002891

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Aluminium protective plate as a screen
  • Threaded heads made of aluminium with M6 thread incl. rubber discs
  • For use on glass and plastic doors on machines with high design requirements

Ordering data

Product type description

MS-AZ/AZM300-B1-1

Article number (order number)

103002891

EAN (European Article Number)

4030661427492

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Aluminium

Colour of the product

Silver

Gross weight

100 g

Scope of delivery

Scope of delivery of mounting material

1X Aluminium protective plate 128 x 36 x 1 mm

2x Aluminium threaded head Ø 20 mm with M6 thread

2x Rubber disc 11.2 x 20 x 1 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 11:10