MZM 100 AS

MZM 100 AS

  • Solenoid interlock
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • 40 mm x 179 mm x 40 mm
  • Solenoid interlocks with innovating and unique operating principle
  • Electronic contact-free, coded system
  • 3 LEDs to show operating conditions
  • Automatic latching
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
Product type description:

MZM 100 (1) ST-AS (2)(3)AP


(1)
withoutGuard locking monitored >
BActuator monitored

(2)
withoutwithout latching (guard locking monitored only)
REelectrically adjustable latching force 30 N … 100 N

(3)
withoutwithout Permanent magnet
MPermanent magnet 30 N
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force, maximum

Latching force, minimum

Actuator monitored

Latching

MZM 100 B ST-AS REAP

Item number 101198705

Solenoid interlock

MZM 100 B ST-AS REMAP

Item number 101209551

Solenoid interlock

MZM 100 ST-AS AP

Item number 101209550

Solenoid interlock

MZM 100 ST-AS MAP

Item number 101209554

Solenoid interlock

MZM 100 ST-AS REAP

Item number 101198704

Solenoid interlock

MZM 100 ST-AS REMAP

Item number 101209553

Solenoid interlock