NDR - Emergency stop latching pushbutton

NDR - Emergency stop latching pushbutton

  • Emergency stop and Mushroom devices with latching
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm
Product type description:
NDR(1)50(2)(3)(4)(5)

(1)
RLatching (only in conjunction with EFR); unlocking by turning and pulling
ZLatching mechanism (integrated in the device head); unlocking by pulling

(2)
white sealing ring
GR/black sealing ring
BL/blue sealing ring

(3)
RTred device head

(4)
/xxxdigit for symbols

(5)
front ring silver (chrome-plated)
-2905-1Front ring yellow (plastic)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Colour of the operating element

NDRR50GR/RT

Item number 101163594

Front element emergency stop mushroom button

NDRR50RT

Item number 101163587

Front element emergency stop mushroom button

NDRR50SW

Item number 101163585

Front element mushroom button with latching

NDRZ50RT-2905-1

Item number 103011890

Front element emergency stop mushroom button

NDRZ50GR/RT

Item number 101177170

Front element emergency stop mushroom button

NDRZ50GR/SW

Item number 101179796

Front element mushroom button with latching

NDRZ50RT

Item number 101177168

Front element emergency stop mushroom button

NDRZ50SW

Item number 101179795

Front element emergency stop mushroom button

NDRZ50BL/RT

Item number 103009270

Front element emergency stop mushroom button

NDRZ50GR/RT-2905-1

Item number 103011811

Front element emergency stop mushroom button

NDRZ50BL/RT-2905-1

Item number 103011891

Front element emergency stop mushroom button

NDRR50BL/RT-2905-1

Item number 103013778

Front element emergency stop mushroom button