NHS - Main switch

NHS - Main switch

  • Main switches 16A - 63A
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm
Product type description:
NHS(1)(2)(3)(4)

(1)
withoutBlack toggle with silver background
NHRed toggle with yellow background

(2)
1616A version
4040A version
6363A version

(3)
/2-POL2-pole version (16A version only)
/4-POL4-pole version (16A version only)
withoutWith strengthening plate (only 40A & 63A version)
/O.VA-PL.Without strengthening plate and with marking plate (NHS-4...) (only 40A & 63A version)

(4)
-3034With small marking plate (Instead of NHS-4 ... sign with NHS-9 ... sign) (only 40A & 63A version)
-3037with mounted additional terminals for N and PE (only 40A & 63A version)
-3050Main switch block rotated 90 ° (connection terminals horizontal)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Colour of the operating element

Rated operating voltage

Voltage type

NHS16/4-POL

Item number 103002746

Main switch

NHSNH16/2-POL

Item number 101209839

Main switch

NHSNH16/4-POL

Item number 103002747

Main switch

NHS16/2-POL

Item number 101204196

Main switch

NHS40

Item number 101185098

Main switch

NHS63

Item number 101184920

Main switch

NHSNH40

Item number 101185097

Main switch

NHSNH63

Item number 101184919

Main switch

NHS63/O.VA-PL.

Item number 101217614

Main switch

NHS40/O.VA-PL.

Item number 101192596

Main switch

NHSNH40/O.VA-PL.

Item number 101192438

Main switch

NHSNH63/O.VA-PL.

Item number 101217613

Main switch