TS 461-31Y

Item number: 101058508

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 2 cable entries M 20 x 1.5
  • Metal enclosure
  • 118 mm x 155 mm x 64 mm ( basic component)

Ordering data

Product type description

TS 461-31Y

Article number (order number)

101058508

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Sphere

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

2,100 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

3

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

10,000,000 Operations

Actuating angle

20 °

Contact opening

max. 2 x 6 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

1 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

64 mm

Width of sensor

118 mm

Height of sensor

181 mm

Diameter of the Plunger

10 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

NO contact / NC contact

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.

Language filter

Download the latest version of Adobe Reader

Switch travel diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 04:39