PS116 offset roller lever K200

PS116 offset roller lever K200

  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°
Product type description:

PS116-(1)-(2)-(3)-(4)


(1)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
Z12RSnap action 1 NO contact / 2 NC contact with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts

(2)
L200Connecting cable bottom, cable length 2 m
LR200Connecting cable right, cable length 2 m
LR300Connecting cable right, cable length 3 m
LR500Connecting cable right, cable length 5 m
STConnector plug M12 - plastic - bottom
STRConnector plug M12, right

(3)
S200plunger S200 Ø 6 mm
R200Roller plunger R200
K200Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm
K210Offset roller lever - plastic roller- width 5mm - Ø 14mm
K230Angle roller lever - plastic roller Ø 14 mm
K240Angle roller lever with plastic roller Ø 22 mm - right-bent
K250Angle roller lever with plastic roller Ø 22 mm - left-bent
H200Roller lever - plastic roller Ø 16 m - lever length 24 mm
N200Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm
J200Rod lever - plastic - 200mm -Ø 6mm

(4)
0Material Castor/Lever: Plastic
1Material Castor/Lever: Stainless steel
2Material Castor/Lever: Brass
3Material Castor/Lever: Aluminium
4Material Castor/Lever: Steel
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Actuating speed, minimum

PS116-T11-LR200-K200

Item number 103006568

Position switch with safety function

PS116-Z11-L200-K200

Item number 103006637

Position switch with safety function

PS116-Z11-LR200-K200

Item number 103006567

Position switch with safety function

PS116-Z11-ST-K200

Item number 103006655

Position switch with safety function

PS116-Z11-STR-K200

Item number 103006601

Position switch with safety function

PS116-Z12-ST-K200

Item number 103006664

Position switch with safety function

PS116-Z12-STR-K200

Item number 103006628

Position switch with safety function