PS215

PS215 with plunger S200

PS215 with plunger S200


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Plastic actuating element
  • Diameter actuating element 6 mm
  • LED version available

Go to category
PS215 plunger S211

PS215 plunger S211


  • Stainless steel plunger Ø 9,8 mm
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 roller plunger R200

PS215 roller plunger R200


  • plastic roller Ø 9,5 mm
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • LED version available

Go to category
PS215 roller plunger R201

PS215 roller plunger R201


  • Stainless steel roller Ø 9,5 mm
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • LED version available

Go to category
PS215 roller plunger R220

PS215 roller plunger R220


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available
  • with spacer sleeve to the roller

Go to category
PS215 offset roller lever K200

PS215 offset roller lever K200


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 offset roller lever K210

PS215 offset roller lever K210


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 roller lever H200

PS215 roller lever H200


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • LED version available

Go to category
PS215 roller lever H202

PS215 roller lever H202


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 roller lever H230

PS215 roller lever H230


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 roller lever H232

PS215 roller lever H232


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 roller lever N200

PS215 roller lever N200


  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • length adjustable in 2 mm steps
  • LED version available

Go to category
PS215 roller lever N201

PS215 roller lever N201


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available
  • with stainless steel roll

Go to category
PS215 rod lever J200

PS215 rod lever J200


  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Plastic actuating element
  • Diameter actuating element 6 mm
  • LED version available

Go to category
PS215 rod lever J201

PS215 rod lever J201


  • only for positioning tasks
  • Stainless steel (V4A)
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • Plastic actuating element
  • Diameter actuating element 6 mm

Go to category
PS215 angle roller lever K230

PS215 angle roller lever K230


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available

Go to category
PS215 angle roller lever K231

PS215 angle roller lever K231


  • with stainless steel roll
  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 angle roller lever K240

PS215 angle roller lever K240


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • LED version available

Go to category
PS215 angle roller lever K250

PS215 angle roller lever K250


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available

Go to category