PS216

PS216 plunger S200

PS216 plunger S200


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 plunger S211

PS216 plunger S211


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 plunger S221

PS216 plunger S221


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 roller plunger R200

PS216 roller plunger R200


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • plastic roller Ø 9,5 mm
  • LED version available

Go to category
PS216 roller plunger R201

PS216 roller plunger R201


Go to category
PS216 roller plunger R210

PS216 roller plunger R210


Go to category
PS216 roller plunger R220

PS216 roller plunger R220


Go to category
PS216 offset roller lever K200

PS216 offset roller lever K200


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 offset roller lever K210

PS216 offset roller lever K210


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50047
  • LED version available

Go to category
PS216 roller lever H200

PS216 roller lever H200


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 roller lever H202

PS216 roller lever H202


  • with brass roller
  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 roller lever H230

PS216 roller lever H230


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available
  • Lever length 28 mm

Go to category
PS216 roller lever H236

PS216 roller lever H236


Go to category
PS216 roller lever N200

PS216 roller lever N200


  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • length adjustable in 2 mm steps
  • LED version available

Go to category
PS216 roller lever N206

PS216 roller lever N206


  • Lever length 24 to 66 mm
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • length adjustable in 2 mm steps
  • LED version available

Go to category
PS216 roller lever N210

PS216 roller lever N210


  • Lever length 24 to 66 mm
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • length adjustable in 2 mm steps
  • LED version available

Go to category
PS216 rod lever J200

PS216 rod lever J200


  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 angle roller lever K230

PS216 angle roller lever K230


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available

Go to category
PS216 angle roller lever K240

PS216 angle roller lever K240


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • LED version available

Go to category
PS216 angle roller lever K250

PS216 angle roller lever K250


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • LED version available

Go to category