PROTECT PSC1

PROTECT PSC1

  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 20 switchable, safe inputs / outputs
  • 6 Signalling outputs
  • 2 safety relay contacts

Feldbus Protokoll

Width

Master-Master-Kommunikation

SD Card Slot

PSC1-C-100

Item number 103012218

Modular safety controller

PSC1-C-100-FB1

Item number 103008452

Modular safety controller

PSC1-C-100-FB1-PNPS

Item number 103011996

Modular safety controller

PSC1-C-100-FB2

Item number 103008453

Modular safety controller

PSC1-C-100-FB2-PBPS

Item number 103012231

Modular safety controller

PSC1-C-100-FB10

Item number 103049451

Modular safety controller

PSC1-C-100-FB10-MT

Item number 103049453

Modular safety controller

PSC1-C-100-FB10-PNPS

Item number 103049454

Modular safety controller

PSC1-C-100-FB20

Item number 103049455

Modular safety controller

PSC1-C-100-FB20-PBPS

Item number 103049456

Modular safety controller




System components

PSC1-A-90-PROG-CABLE
PSC1-A-90-PROG-CABLE

  • USB programming cable for programming and/or diagnosing the PSC1 control systems

PSC1-A-99-SD-MEMORY-CARD
PSC1-A-99-SD-MEMORY-CARD

  • The SD memory card is used for the optional backup of the user program
  • Can be used with all PSC1 control systems with the -MC, -FB1 and -FB2 option

PSC1-A-80-CON-TBUS-POWER
PSC1-A-80-CON-TBUS-POWER

  • Backplane connector to central expansion modules

PSC1-A-91-SAFEPLC2
PSC1-A-91-SAFEPLC2

  • License dongle for SafePLC2
  • Is required for saving, compiling and transferring the program to the control system

PSC1-E-131-12DI-10DIO
PSC1-E-131-12DI-10DIO

  • Expansion module for the product series PSC1-C-100
  • 12 digital safe inputs
  • 10 switchable safe inputs/outputs
  • 2 additional signalling outputs

PSC1-E-133-12DI-6DIO-4RO
PSC1-E-133-12DI-6DIO-4RO

  • Expansion module for the product series PSC1-C-100
  • 12 digital safe inputs
  • 6 switchable safe inputs/outputs
  • 4 safe relay contacts
  • 2 additional signalling outputs

PSC1-E-21-SDM1
PSC1-E-21-SDM1

  • Expansion module for the product series PSC1-C-100
  • Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for 1 axis
  • supports encoder: TTL, sin/cos, SSI
  • 12 digital fail-safe inputs

PSC1-E-22-SDM1-2
PSC1-E-22-SDM1-2

  • Expansion module for the product series PSC1-C-100
  • Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for 1 axis
  • supports encoder: TTL, sin/cos, SSI, HTL, Resolver
  • 12 digital fail-safe inputs

PSC1-E-23-SDM2
PSC1-E-23-SDM2

  • Expansion module for the product series PSC1-C-100
  • Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for up to 2 axes
  • supports encoder: TTL, sin/cos, SSI
  • 12 digital fail-safe inputs

PSC1-E-24-SDM2-2
PSC1-E-24-SDM2-2

  • Expansion module for the product series PSC1-C-100
  • Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for up to 2 axes
  • supports encoder: TTL, sin/cos, SSI, HTL, Resolver
  • 12 digital fail-safe inputs

PSC1-E-37-14DI-4DO-2RO-RIO
PSC1-E-37-14DI-4DO-2RO-RIO

  • Expansion module for the product series PSC1-C-100
  • Decentral expansion with 14 digital inputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe pn-switching outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts