PSC1-E-31-12DI-10DIO

Item number: 103012195

Downloads

CADENAS CAD Data
SISTEMA Data
  • Expansion module for the product series PSC1-C-10
  • Extension with up to 22 digital in-/outputs
  • 2 additional signalling outputs
  • Connection for all conventional safety switchgear up to PL e to ISO 13849-1

Ordering data

Product type description

PSC1-E-31-12DI-10DIO

Article number (order number)

103012195

EAN (European Article Number)

4030661482118

eCl@ss number, version 12.0

27-24-22-07

eCl@ss number, version 11.0

27-24-22-07

eCl@ss number, version 9.0

27-24-22-07

ETIM number, version 7.0

EC000236

ETIM number, version 6.0

EC000236

Approvals - Standards

Certificates

TÜV

cULus

General data

Gross weight

400 g

General data - Features

Number of digital fail-safe inputs

10

Number of digital fail-safe in-/outputs

10

Number of signalling outputs

2

Safety classification

Performance Level, up to

e

Category

4

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mounting

can be clipped into standard rail

Mechanical data - Connection technique

Cable section, minimum

0.2 mm²

Cable section, maximum

2.5 mm²

Wire cross-section, minimum

24 AWG

Wire cross-section, maximum

12 AWG

Wire cross-section

24 ... 12 AWG

Terminal (mechanical)

Removable screw terminals

Mechanical data - Dimensions

Width

45 mm

Height

100 mm

Depth

115 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

+0 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

5 %

Relative humidity, maximum

85 %

Note (Relative humidity)

non-condensing

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -15 % / +20 %

Rated operating voltage

24 VDC

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

2,000 mA

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Electromagnetic compatibility (EMC)

Electromagnetic compatibility

DIN EN 62061

DIN EN 61800-3

Interfering radiation

DIN EN 61000-6-4

EMC rating

DIN EN 61000-6-7

DIN EN 61326-3

DIN EN 61000-6-2

Scope of delivery

Scope of delivery

Backplane bus connector

Connector terminals


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 15:03