RF-AZM200/201-T

Item number: 103004966

Downloads

ePLAN Data
SISTEMA Data
  • Subsequent functional expansion of the solenoid interlock AZM200 / AZM201
  • Emergency exit retrofit kit

Ordering data

Product type description

RF-AZM200/201-T

Article number (order number)

103004966

EAN (European Article Number)

4030661433509

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing coating material

powder-coated

Material

Metal film

Colour of the product

Black

Gross weight

33 g

Mechanical data - Dimensions

Depth

5 mm

Scope of delivery

Scope of delivery

1x Mounting plate


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 04:54