RS655

RS655

  • Metal enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m
Product type description:
RS65(1)-Z22-(2)-(3)

(1)
5Grey cast iron, painted
6thermosetting resin

(2)
G024Indicator lamp 24 VDC, red
G115Indicator lamp 115 VAC, red
G230Indicator lamp 230 VAC, red

(3)
withoutStandard version (without Dupline® input module)
DSWith integrated Dupline® input module
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Colour of the indicator lamp

Ambient temperature, maximum

Ambient temperature, minimum

Voltage type

RS655-Z22

Item number 153031612

Pull-wire emergency stop switch

RS655-Z22-G024

Item number 153031614

Pull-wire emergency stop switch

RS655-Z22-G115

Item number 153031644

Pull-wire emergency stop switch

RS655-Z22-G230

Item number 153031616

Pull-wire emergency stop switch

RS655-Z22-DS

Item number 153031618

Pull-wire emergency stop switch




System components